Loading...

165 mm/72T, 147 mm/64T Carbide Tip Saw (For general wood)

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Application-For wood, Laminated wood, etc.
    ・Blade thickness-1.5mm
    ・Hole dia.-20mm
    ・Special carbide tip
    ・Black fluorine coating
    ・Dia. (mm)…165
    ・Teeth qty…72
    ・Specification…Cut for finishing
    ・Max. RPM-5,500rpm