(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

190mm Electric Circular Saw

190mm Electric Circular Saw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,589₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・(Electric Circular Saw )・Blade Dia. :190mm・Hole Dia :20mm・Cutting Depth :90°:68mm、45°:46mm・Rotation Speed :5,500rpm・Power Supply :AC100V・1,050W・Size :365×200×240(H)mm・Weight :3.6kg・Brake Addapted・Code Length :5m・Accessories :Dia 190mmChip saw 、Guide・Spare Carbon brush :Standard accessory :EA813HH-7、Stop Carbon :EA813HH-17
・(Grill Storage Bag )・Material :Impact Copolymers・Size :465×333×322(H)mm

Part Number
EA851AF-2
EA851AF-2S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct Type JAN code Note Accessories

₹ 20,589.38

1 Piece(s) 7 Day(s) or more Related Item4548745506464-⌀190 mm tipped saw (number of blades: 52), guide, box spanner

₹ 26,593.35

1 Piece(s) 6 Day(s) or more Circular Saws4548745480269[Storage case]Materials: impact resistant copolymer, size: 465 × 333 × 322 (H) mm, weight: 2.6 kg, padlock mounting hole (W × D): 18 x 6 mm, with 1 medium plate and 1 partition plate for medium plate⌀190 mm tipped saw, guide
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct Type JAN code Note Accessories

Loading...

  1. 1

Basic Information

Cutting Depth (90°)(mm) 68 Voltage(V) AC100 Power Consumption(W) 1050
Cutting Depth (45°)(mm) 46 Base material Steel Plate Cord 2 cores
Rotational Speed 5,500 rpm Manufacturer HiKOKI Size 365×200×240(H)mm
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list