(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Glass Cutter EA845H

Glass Cutter EA845H
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,099₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Applications…It is a tool to scratch the glass by cutting-wheel.It is necessary to take dividing the glass based on attached scratch .
・Overall length…132mm
・Weight…About 100g
・Alloy steel blade
・Wood handle
・Glass thickness…3 to10mm
・It is ideal for common glass.
・It is also usable in the tile.

Part Number
EA845H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,098.65

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA845H in the Glass Cutter EA845H series.