(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Glass Cutter EA845BB

Glass Cutter EA845BB
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,315₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Disposable type
・Overall length…175mm
・Plastic handle
・Glass thickness…2 to 12mm
・Blade angle…138°
・Blade Material…Tungsten carbide
・Cut the place of 2.5mm from the end of ruler when you cut a straight line.

Part Number
EA845BB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,314.84

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA845BB in the Glass Cutter EA845BB series.