(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Glass Cutter EA845B

Glass Cutter EA845B
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,577₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Overall length…134mm
・Weight…42g
・Tungsten carbide blade
・Plastic handle
・Glass thickness…3 to 10mm
・Blade angle…135°
・It is ideal for common glass.
・It is also usable in the tile.

Part Number
EA845B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,576.82

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA845B in the Glass Cutter EA845B series.

X
whatsapp-qr whatsapp-icon