(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
145 mm/3-10mm Glass Cutter

145 mm/3-10mm Glass Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,527₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Overall length-145mm
・Tungsten carbide wheel blade
・Plastic handle
・Glass thickness-2 to 12mm
・Blade angle-135°
・Oil sold separately(EA845-2)
・Cutting head…Stationary type

Part Number
EA845AB
EA845AC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,526.87

1 Piece(s) 5 Day(s) or more

₹ 5,526.87

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product type Glass Cutter Main body / spare blade Main unit Overall length(mm) 145
X
whatsapp-qr whatsapp-icon