Loading...

Resinoid Cutting Grindstone EA843X-1A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Usage …For Stainless 、Metal 、Non Iron Metal Cutoff
    ・Dia x thickness x Hole Dia …105×1.0×15mm
    ・Grits …AZ60RBF
    ・Max. Rpm …14500rpm
    ・Qty. Per Unit …10Sheets
    ・High Speed Cutting Available, Perfect For Cutting Stainless Steel.
    ・Qty.Per Unit …10 Sheet

    Resinoid Cutting Grindstone EA843X-1A | ESCO | MISUMI India