Loading...

DC Electric Winch EA840DK-3

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Power supply-DC12V
    ・Horizontal towing capacity-1814kg
    ・Working wire-dia,5.6mm x 16.8m
    ・Winding-up speed-6.4m/ Minutes(zero load)
    ・Power supply cord length-4.7m
    ・With a wireless remote controller, roller fairlead, a hook
    ・Size-φ117x371(L)mm
    ・Weight-9.7kg

    DC Electric Winch EA840DK-3 | ESCO | MISUMI India