(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Tap Die Set (MC.NF.NPT) EA829VK-9

Tap Die Set (MC.NF.NPT) EA829VK-9
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      40,597₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Size-(NC)6-32・8-32・10-24・12-24・1/4"-20・5/16"-18・3/8"-16・7/16"-14・1/2"-13・9/16"-12・5/8"-11・3/4"-10(NF)10-32・1/4"-28・5/16"-24・3/8"-24・7/16"-20・1/2"-20・9/16"-18・5/8"-18・3/4"-16(NPT)1/8"-27・1/4"-18
・Dies handle2pcs., Tap handle3pcs.
・Pitch gause 18pcs.(inch)
・Case size-520x340x80(T)mm

Part Number
EA829VK-9
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 40,596.56

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829VK-9 in the Tap Die Set (MC.NF.NPT) EA829VK-9 series.