[HSSE] Long Spiral Tap EA829SA-3

[HSSE] Long Spiral Tap EA829SA-3

【Product Specifications】
・Material-HSSE
・Nominal…M3 x 0.5
・Length…100mm

Part Number

Configured Part Number is shown.

EA829SA-3

Part Number
EA829SA-3
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829SA-3 in the [HSSE] Long Spiral Tap EA829SA-3 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)