• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

[HSSE] Long Spiral Tap EA829SA-2.5

[HSSE] Long Spiral Tap EA829SA-2.5

【Product Specifications】
・Material-HSSE
・Nominal…M2.5 x 0.45
・Length…80mm

Part Number

Configured Part Number is shown.

EA829SA-2.5

Part Number
EA829SA-2.5
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829SA-2.5 in the [HSSE] Long Spiral Tap EA829SA-2.5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)