[HSSE] Spiral Tap EA829S-6

[HSSE] Spiral Tap EA829S-6

【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・Nominal…M6 x 1
・Length…62mm

Part Number

Configured Part Number is shown.

EA829S-6

Part Number
EA829S-6
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829S-6 in the [HSSE] Spiral Tap EA829S-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)