(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Socket for Round Die EA829MT-20

Socket for Round Die EA829MT-20
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,562₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Chrome molybdenum(SCM430)
・With dies fixing screws 2pcs.
・It can deburr threads when it is used with a round die using a ratchet handle or a monkey spanner.
・Dies dia.-20mm
・Square drive-3/8
・Hexagonal dim.-17mm
・Length-60mmWeight-130g

Part Number
EA829MT-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,562.44

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829MT-20 in the Socket for Round Die EA829MT-20 series.

X
whatsapp-qr whatsapp-icon