Hand Tap [for Aluminum Alloy] [HSS] EA829HG-10AB

Hand Tap [for Aluminum Alloy] [HSS] EA829HG-10AB

【Product Specifications】
・Material-High-speed steel (HSS)
・For rolled materials of aluminum alloy and other light alloys
・Nominal (Total length)…M10 x 1.25 (75mm)
・Chamfer…3P

Part Number

Configured Part Number is shown.

EA829HG-10AB

Part Number
EA829HG-10AB
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829HG-10AB in the Hand Tap [for Aluminum Alloy] [HSS] EA829HG-10AB series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)