• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

[HSSE] Hand Tap EA829HB-5B

[HSSE] Hand Tap EA829HB-5B

【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・Nominal (Total L)…M5 x 0.8(100mm)
・Chamfer…1.5P

Part Number

Configured Part Number is shown.

EA829HB-5B

Part Number
EA829HB-5B
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829HB-5B in the [HSSE] Hand Tap EA829HB-5B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)