[HSS] Hand Tap EA829HA-6B

[HSS] Hand Tap EA829HA-6B

【Product Specifications】
・Material-High-speed steel (HSS)
・Nominal (Total L)…M6 x 1(62mm)
・Chamfer…5P

Part Number

Configured Part Number is shown.

EA829HA-6B

Part Number
EA829HA-6B
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829HA-6B in the [HSS] Hand Tap EA829HA-6B series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)