Loading...

Hex Shank Tap (With Guide) and Drill EA829BE-3

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】

・Tap size-M3x0.5, M4x0.7, M5x0.8, M6x1.0mm
・Drill size-2.5, 3.3, 4.2, 5.1mm
・Chamfering/deburring cutter with center punch
・Hexagonal shaft-1/4"(6.36mm)
・For though hole
・Tap screws can be processed by the electric power tool.
・Nominal-M3 x 0.5
・Lower hole drill-2.5mm