(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tap Holder Set EA829A-10

Tap Holder Set EA829A-10
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,916₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Set contents-Tap holder(EA829AR-1・-2)x1pc. each, T-shaped ratchet handle 200mm(EA829MV-3)x1pc., Extension bar 75mm(EA618BB-3)x1pc., with vinyl case
・Right/left switch type
・Adjustable taps-EA829AR-1:M1/M6、EA829AR-2:M5/M12

 
Part Number
EA829A-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 11,916.13

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829A-10 in the Tap Holder Set EA829A-10 series.

X
whatsapp-qr whatsapp-icon