(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Countersink Set EA827HB-1

Countersink Set EA827HB-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,244₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Three-groove countersink-Max. dia.: 6.3, 8.3, 10.4, 12.416.5, 20.5mm 1 pc each
・Tip-90°
・Hexagonal shank-1/4
・Material-HSS (high-speed steel)

Part Number
EA827HB-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 14,244.24

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA827HB-1 in the Countersink Set EA827HB-1 series.