(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

3-Groove Countersink EA827E-25

3-Groove Countersink EA827E-25
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,172₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-HSS (high-speed steel)
・Tip-90°
・For internal chamfering after drilling holes, and chamfering of countersunk screws
・Max dia.…25.0mm
・Shank dia.…10mm

Part Number
EA827E-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,172.05

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Materials HSS (high-speed steel) Applications For chamfering after drilling holes and chamfering countersunk screws. Overall length(mm) 68.5
Peripheral cutting edge Y/N No Countersink Chamfered blade on both sides (θ) 90
Large diameter (D) 25 Shank Size(°) 10 Pitch(mm) 3
Number of Grooves 3 Specification 1 ·Materials: HSS (high speed steel)/tip angle: 90°·Number of grooves: 3·Maximum diameter: 25.0 mm·Total length: 68.5 mm·Shank diameter: 10 mm·Application: For chamfering after drilling and chamfering countersunk screws·JAN: 4518340190535

Please check the type/dimensions/specifications of the part EA827E-25 in the 3-Groove Countersink EA827E-25 series.