Loading...

Compass Cutter EA827DC

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Blade material…Alloy tool steel
・5 spare blades included.
・Capacity…Dia. 10 to 150mm
・Length…160mm
・Blade thickness…0.5mm