Loading...

Diamond File EA826VR-21

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Full length-55mm
・Shaft dia.-3.2mm
・Use the handle EA826VM-0.
・Shape…Round(dia. 2.3 x 20mm)
・Grits…#140

Diamond File EA826VR-21 | ESCO | MISUMI India