Loading...

Diamond Polishing Sheet EA826VP-22

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Size-25x150mm
・Abrasive-Diamond
・Base material-Polyester
・With adhesive, can stick it on jigs etc.
・Features high durability, tensile strength and heat resistance.
・It can be used for multiple purposes and is suitable for glossy finish ofplain surfaces.
・Grain size-#1250