Diamond File EA826VN-14

Diamond File EA826VN-14

【Product Specifications】
・Full length-140mm
・Coating length-70mm
・Shank part-Round handle
・Tip dim.…Dia. 5.0
・Grits…#270

Part Number

Configured Part Number is shown.

EA826VN-14

Part Number
EA826VN-14
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA826VN-14 in the Diamond File EA826VN-14 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)