Loading...

[Flat] Short-Type Diamond File EA826VM-71

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Full length-50mm (60mm only for -75 and -80)
・Coating length-15mm (25mm only for -75 and -80)
・Shaft dia.-3mm
・Use the handle EA826VM-0.
・Shape…Flat (2.2 x 1.1mm)
・Grits…#140