Loading...

Short-Type Diamond File EA826VM-42

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Full length-85mm
・Coating length-45mm
・Use the handle EA826VM-0.
・Shank part-Round handle
・Shape…Crosscut (4.7 x 2.3mm)
・Grits…#200

Short-Type Diamond File EA826VM-42 | ESCO | MISUMI India