• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Precision Diamond File Set (4 Pcs) EA826VM-3

Precision Diamond File Set (4 Pcs) EA826VM-3

【Product Specifications】
・Shape-Flat: 5 x 1mm, Round: dia. 3mm,Half-round: 5 x 2mm, crosscut: 5 x 2mm
・Full length-85mm
・Coating length-45mm
・Grip-95mm equipped
・Shaft dia.-3mm
・Grits…#140

Part Number

Configured Part Number is shown.

EA826VM-3

Part Number
EA826VM-3
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA826VM-3 in the Precision Diamond File Set (4 Pcs) EA826VM-3 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)