• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

Short-Type Diamond File EA826VM-103

Short-Type Diamond File EA826VM-103

【Product Specifications】
・Full length-50mm
・Coating length-15mm
・Shank part-Round handle
・Use the handle EA826VM-0.
・Shape…Round (dia. 3.3)
・Grits…#140

Part Number

Configured Part Number is shown.

EA826VM-103

Part Number
EA826VM-103
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA826VM-103 in the Short-Type Diamond File EA826VM-103 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)