Thin-Blade Diamond File (For Flat Surface) EA826VL-61

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Thin flat(Bullet shape type)
・File length…57mm
・Length of the coated part…30mm
・Filing width…20mm
・Material…Diamond grits
・For plastic and aluminum
・Thin and flexible type. Can be used in narrow spaces.
・Grits-#1200
・Thickness…0.38mm