100x10x0.3mm/# 80 Diamond File With Handle (Thin blade) EA826VL-3S

100x10x0.3mm/# 80 Diamond File With Handle (Thin blade) EA826VL-3S

【Product Specifications】
・Gringing size…100x10mm
・Shape…thin type flat(R tip)
・Length of the coated part…60mm
・Flexible and thin type makes it easy to use in narrow spaces.
・Grits-#100

Part Number

Configured Part Number is shown.

EA826VL-3S

Part Number
EA826VL-3S
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA826VL-3S in the 100x10x0.3mm/# 80 Diamond File With Handle (Thin blade) EA826VL-3S series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)