Loading...

Thin-Blade Diamond File For Flat Surface EA826VL-31

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Thin flat
・Full length…68mm
・Coating length…25mm
・File width…25mm
・Material…Diamond grain
・For plastic or aluminum type
・This tool is thin and flexible and thus can be used in a narrow space.
・Use the handle EA826VL-0.
・Grits…#600
・Thickness…0.4mm