Loading...

100x10x0.3mm/#140 Diamond File With Handle (Thin blade) EA826VL-2S

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Gringing size…100x10mm
・Shape…thin type flat(R tip)
・Length of the coated part…60mm
・Flexible and thin type makes it easy to use in narrow spaces.
・Grits…#140