[Extra Thin Blade] Diamond File EA826VL-21

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Shape-Thin flat (radiused tip)
・Full length-180mm
・Coating length-50mm
・Width-12.7mm
・Material-Spring steel
・This tool is flexible and thin, being suitable for a narrow space.
・Grits…#600
・Thickness…0.2mm