Loading...

Diamond File EA826VK-113

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Blade width-14mm
・Blade length-88mm
・Shape-Flat
・A special composite material is used, and it can be warped for use.
・Grain size-#200/300