Loading...

[Double-Sided] Diamond File [Flat] EA826VK-102

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Coating length-70mm
・Full length-140mm
・File width-5.1mm
・Shank part-Dia. 3mm round
・Thickness-1.4mm
・The two-colored shank allows quick identification of the grits.
・Grits…#325/200

[Double-Sided] Diamond File [Flat] EA826VK-102 | ESCO | MISUMI India