Loading...

Diamond Needle File EA826VJ-55

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Coating length-70mm
・Full length-140mm
・Shank part-Dia. 3.0mm
・Use the handle EA826VM-0.
・Shape…Round(dia. 3)
・Grits…#200

Diamond Needle File EA826VJ-55 | ESCO | MISUMI India