Loading...

Taper Diamond File With Round Handle EA826VG-26

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Full length-130mm(140mm only for -27)
・Coating length-30mm (40mm only for -27)
・Shank part-Dia. 3mm (square handle only for -27)
・Use the handle EA826VM-0.
・Shape…Taper flat (5.65 x 0.45mm)
・Grits…#325