Loading...

Taper Diamond File EA826VG-11

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Full length-170mm
・Coating length-50mm
・Shank part-Square handle
・Shape…Taper flat (3.15 x 0.55mm)
・Grits…#325

Taper Diamond File EA826VG-11 | ESCO | MISUMI India