(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thin-End Taper Diamond File (6 Pcs) EA826VG-1

Thin-End Taper Diamond File (6 Pcs) EA826VG-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      24,260₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Taper tip: Flat
・Full length-130mm
・Coating length-30mm
・Shank part-Round handle
・Use the handle EA826VM-0.

Part Number
EA826VG-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 24,260.07

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA826VG-1 in the Thin-End Taper Diamond File (6 Pcs) EA826VG-1 series.

X
whatsapp-qr whatsapp-icon