(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Caution
Loading...
Loading...
【Product Specifications】
・Length-110mm , 140mm , 140mm
・Blade length-30mm
・Shaft dia.-Dia.1.0, dia.1.5, dia.2.0mm
・Shape-Round
・Description-Set of 3 pcs(Dia.1・1.5・2mm)
・Grits-#400
Loading...
Caution
Loading...
Loading...
Loading...
Please check the type/dimensions/specifications of the part EA826NW in the Diamond Precision File EA826NW series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy