Loading...

Drill Sharpener EA826EH

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Power source-100VAC
    ・Grinding range-2.5 to 13mm (Tip angle 118°, 135°) (Up to 19mm available if using -2)
    ・RPM-15,000rpm
    ・Cord length-1.8m (with earth)
    ・Dim.-126 x 196 x 115(H)mm
    ・Weight-1.8kg
    ・Case dim.-140 x 340 x 285(H)mm
    ・Available also for carbide, high-speed and titanium drills
    ・Thinning is also supported.
    ・Set standard accessories-Chuck (for 2.5 to 13mm)Grinding wheel (#180)
    ・Removing margins and angles adjustable
    ・Easy centering
    ・Name…Set