(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Drill Sharpener EA826EG

Drill Sharpener EA826EG
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      32,196₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Power source-100VAC, 50/60Hz
・Grinding range-2.5 to 19mm (Tip angle 118°, 135°)
・RPM-15,000rpm
・Dim.-230 x 120 x 115(H)mm
・For grinding or thinning ironwork or stonework drills
・Long size (19mm) supported
・Removing margins and angles adjustable
・Standard accessories-Chuck (2.5 to 19mm),Grinding wheel (#180) x 2
・Code length-1.8m (with earth)
・Case dim.-140 x 350 x 290(H)mm
・Available for cemented carbide, high-speed, titanium, carbide and concrete drills
・Easy centering
・Name…Set

 
Part Number
EA826EG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 32,195.53

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA826EG in the Drill Sharpener EA826EG series.

X
whatsapp-qr whatsapp-icon