(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[TiN Coat] Co-HSS 4-Blade End Mill EA824RB-6.5

[TiN Coat] Co-HSS 4-Blade End Mill EA824RB-6.5
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,828₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Co-HSS (cobalt high-speed steel), TiN coated
・Tip OD…6.5
・Length…65
・Shank dia.…10

Part Number
EA824RB-6.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,828.07

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824RB-6.5 in the [TiN Coat] Co-HSS 4-Blade End Mill EA824RB-6.5 series.

X
whatsapp-qr whatsapp-icon