• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[TiAIN Coat] Carbide Micro-Drill EA824PB-1.2

[TiAIN Coat] Carbide Micro-Drill EA824PB-1.2

【Product Specifications】
・Shank dia.-3mm
・Material-Carbide alloy
・Aqua coating
・Application-This product is suitable for stainless steel.
・Enables stable processing in small-diameter holes.
・This product is suitable for processing a wide range of materials from rawmaterials to carbide steel.
・Tip dia.…1.2
・Length…47
・Groove L…15

Part Number

Configured Part Number is shown.

EA824PB-1.2

Part Number
EA824PB-1.2
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824PB-1.2 in the [TiAIN Coat] Carbide Micro-Drill EA824PB-1.2 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)