[TiAIN Coat] Carbide Micro-Drill EA824PB-0.85

[TiAIN Coat] Carbide Micro-Drill EA824PB-0.85

【Product Specifications】
・Shank dia.-3mm
・Material-Carbide alloy
・Aqua coating
・Application-This product is suitable for stainless steel.
・Enables stable processing in small-diameter holes.
・This product is suitable for processing a wide range of materials from rawmaterials to carbide steel.
・Tip dia.…0.85
・Length…38
・Groove L…10

Part Number

Configured Part Number is shown.

EA824PB-0.85

Part Number
EA824PB-0.85
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824PB-0.85 in the [TiAIN Coat] Carbide Micro-Drill EA824PB-0.85 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)