[TiAIN Coat] Carbide Drill EA824PA-8.1

[TiAIN Coat] Carbide Drill EA824PA-8.1

【Product Specifications】
・Material-Carbide alloy
・Aqua coating
・Tip dia.…8.1
・Length…82
・Shank dia.…9
・Groove L…36

Part Number

Configured Part Number is shown.

EA824PA-8.1

Part Number
EA824PA-8.1
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824PA-8.1 in the [TiAIN Coat] Carbide Drill EA824PA-8.1 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)