• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

[TiAIN Coat] Drill for Stainless Steel EA824NS-6.4

[TiAIN Coat] Drill for Stainless Steel EA824NS-6.4

【Product Specifications】
・Material-High-alloy high-speed steel
・For stainless steel
・Blade tip dia.x Length…6.4 x 107mm
・Groove Length…63mm
・Shank dia.…8mm

Part Number

Configured Part Number is shown.

EA824NS-6.4

Part Number
EA824NS-6.4
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824NS-6.4 in the [TiAIN Coat] Drill for Stainless Steel EA824NS-6.4 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)