Loading...

[TiAIN Coat] Drill for Stainless Steel EA824NS-4.0

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-High-alloy high-speed steel
・For stainless steel
・Blade tip dia.x Length…4.0 x 75mm
・Groove Length…43mm
・Shank dia.…4mm