• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

[Co-HSS] Straight Shank Drill EA824NK-9.4

[Co-HSS] Straight Shank Drill EA824NK-9.4

【Product Specifications】
・Material-Cobalt high-speed steel
・For steel of thickness ≦ 5D
・Blade tip dia. x Length…9.4 x 127mm
・Groove Length…65mm

Part Number

Configured Part Number is shown.

EA824NK-9.4

Part Number
EA824NK-9.4
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824NK-9.4 in the [Co-HSS] Straight Shank Drill EA824NK-9.4 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)