[Co-HSS] Straight Shank Drill EA824NK-6.5

[Co-HSS] Straight Shank Drill EA824NK-6.5

【Product Specifications】
・Material-Cobalt high-speed steel
・For steel of thickness ≦ 5D
・Blade tip dia. x Length…6.5 x 105mm
・Groove Length…51mm

Part Number

Configured Part Number is shown.

EA824NK-6.5

Part Number
EA824NK-6.5
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824NK-6.5 in the [Co-HSS] Straight Shank Drill EA824NK-6.5 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)